IESNA:LM-63-2002
[TEST]P1434293
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5C-830-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 5xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (130) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.08A 249.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32872.3
TILT=NONE
130 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5006.2 5212.9 5360.6 5353.2 5235.1 5072.6 4681.3 4349.0 4378.5 4607.4 5028.3 5545.2 6187.6 6948.1 8085.2 9207.5 10108.3 11090.4 
12197.9 13113.5 13165.2 12840.3 11969.0 10418.4 7789.8 5737.2 5404.9 4208.7 2864.9 2215.1 1735.2 1240.5 982.0 775.3 553.8 339.7 
162.4 0.0 
5006.2 5220.3 5368.0 5360.6 5242.4 5080.0 4681.3 4356.4 4378.5 4607.4 5020.9 5530.4 6143.3 6999.8 8240.2 9170.6 10219.1 11105.1 
12190.5 13150.4 13224.3 12899.4 12065.0 10536.6 7885.8 5833.1 5500.9 4378.5 2990.4 2274.2 1757.3 1270.0 996.8 804.8 605.5 384.0 
177.2 0.0 
5006.2 5198.1 5353.2 5375.4 5279.4 5168.6 4814.2 4467.2 4415.5 4637.0 4991.4 5486.1 6099.0 6852.1 8195.9 9207.5 10219.1 11075.6 
12065.0 13157.8 13504.8 13261.2 12604.0 11282.3 9052.4 6615.8 6209.7 5116.9 3928.1 2820.6 2126.5 1602.3 1196.2 937.7 723.6 428.3 
206.7 0.0 
5006.2 5190.8 5353.2 5434.4 5368.0 5308.9 5080.0 4703.4 4518.8 4629.6 4947.1 5412.3 6003.0 6719.2 7524.0 8646.3 9761.3 10676.9 
11732.7 12803.4 13608.2 13689.4 13202.1 12234.8 10337.2 7538.8 7073.6 5774.1 4688.7 3714.0 2901.8 2163.4 1594.9 1144.5 871.3 
539.0 228.9 0.0 
5006.2 5205.5 5368.0 5508.3 5552.6 5552.6 5471.3 5212.9 4932.3 4880.6 5094.8 5515.6 6113.7 6837.3 7634.8 8469.1 9532.4 10588.3 
11599.8 12581.9 13563.9 14206.3 14125.1 13497.4 12234.8 9613.6 8993.4 6741.3 5094.8 4120.1 3315.3 2643.4 2141.3 1654.0 1225.7 
871.3 317.5 0.0 
5006.2 5176.0 5345.8 5537.8 5685.5 5781.5 5847.9 5811.0 5663.3 5567.3 5670.7 5980.8 6490.3 7184.4 8018.7 8934.3 9842.5 10669.5 
11526.0 12264.4 13054.4 13962.6 14472.1 14354.0 13615.6 12257.0 11799.2 9392.1 5980.8 3802.6 2924.0 2303.7 1757.3 1373.4 982.0 
635.0 288.0 0.0 
5006.2 5168.6 5338.4 5559.9 5825.8 6069.4 6276.2 6497.7 6623.2 6704.4 6889.0 7206.5 7679.1 8380.5 9200.1 10078.8 10876.2 11577.7 
12013.3 12389.9 12736.9 13283.3 14250.6 15653.5 16487.9 16650.3 16598.6 15934.1 13069.2 8520.8 4747.7 3034.7 2311.1 1720.4 
1129.7 598.1 236.3 0.0 
5006.2 5139.1 5308.9 5537.8 5825.8 6187.6 6593.7 7044.1 7524.0 8004.0 8373.1 8764.5 9318.3 9975.4 10824.5 11636.8 12382.5 
12855.1 13312.9 13541.8 13785.4 14206.3 14966.8 16185.1 18274.7 20083.7 20142.8 19094.3 16340.2 13157.8 9569.3 5574.7 3042.1 
2008.4 1417.7 915.6 347.0 0.0 
5006.2 5124.3 5294.1 5530.4 5840.5 6180.2 6601.1 7066.2 7597.9 8136.9 8631.6 9045.1 9584.1 10263.4 11083.0 11887.8 12626.2 
13054.4 13512.2 13770.6 14014.3 14442.6 15188.3 16369.7 18378.1 20098.5 20091.1 19168.2 16458.3 13157.8 9214.9 5360.6 3012.6 
1949.3 1417.7 937.7 354.4 0.0 
5006.2 5094.8 5264.6 5486.1 5803.6 6158.0 6623.2 7191.7 7893.2 8749.7 9694.8 10728.6 11902.6 13128.3 14243.2 15151.4 15653.5 
15911.9 16030.1 15897.2 15926.7 16214.7 16443.6 16606.0 15727.3 14139.8 13814.9 12855.1 11858.3 9259.2 5493.5 3160.2 2222.5 
1528.4 1151.9 863.9 384.0 0.0 
5006.2 5057.9 5190.8 5412.3 5670.7 6003.0 6438.6 6925.9 7560.9 8321.5 9200.1 10130.5 11252.8 12419.4 13615.6 14671.5 15432.0 
15948.8 16229.4 16288.5 16502.6 16990.0 17558.5 17565.9 16569.1 15195.7 14893.0 13371.9 10669.5 7560.9 5043.1 3367.0 2163.4 
1388.1 915.6 590.7 243.7 0.0 
5006.2 5050.5 5146.5 5353.2 5589.5 5899.6 6261.4 6697.0 7236.1 7871.1 8683.3 9510.2 10462.7 11385.7 12382.5 13239.0 13837.1 
14125.1 14280.1 14250.6 14331.8 14693.6 15173.6 15262.2 14649.3 13608.2 13401.5 12168.4 9923.7 7501.9 5316.3 3559.0 2237.3 
1366.0 812.2 546.4 199.4 0.0 
5006.2 5035.7 5109.5 5264.6 5456.6 5685.5 5973.4 6313.1 6697.0 7154.8 7686.5 8299.3 8919.5 9510.2 10123.1 10647.3 10950.1 
10935.3 10839.3 10603.0 10418.4 10573.5 10905.8 11134.7 10964.8 10521.8 10403.7 9694.8 8092.6 6091.6 4149.7 2672.9 1905.0 
1358.6 982.0 664.5 265.8 0.0 
5006.2 4961.9 4947.1 4969.2 4998.8 4984.0 4939.7 4888.0 4799.4 4725.6 4696.0 4710.8 4769.9 4873.3 5057.9 5205.5 5294.1 5242.4 5043.1 
4769.9 4459.8 4194.0 3942.9 3699.2 3381.7 3064.2 2990.4 2732.0 2451.4 2207.7 1993.6 1779.5 1565.3 1314.3 1114.9 886.0 406.1 0.0 
5006.2 4888.0 4755.1 4563.1 4334.2 4083.2 3876.5 3743.5 3684.5 3684.5 3743.5 3817.4 3913.4 4053.7 4157.0 4275.2 4319.5 4304.7 4179.2 
3869.1 3514.7 3182.4 2887.0 2599.1 2340.6 2119.1 2097.0 1978.8 1838.5 1705.6 1572.7 1432.4 1270.0 1078.0 893.4 686.7 280.6 0.0 
5006.2 4806.8 4504.1 4098.0 3743.5 3573.7 3551.6 3618.0 3669.7 3691.9 3699.2 3691.9 3706.6 3691.9 3677.1 3662.3 3610.6 3514.7 3359.6 
3152.9 2872.3 2606.5 2348.0 2133.9 1964.1 1831.2 1801.6 1705.6 1602.3 1491.5 1358.6 1210.9 1048.5 841.7 612.8 391.3 169.8 0.0 
5006.2 4733.0 4267.8 3728.8 3492.5 3529.4 3669.7 3758.3 3795.2 3795.2 3758.3 3706.6 3632.8 3551.6 3477.7 3389.1 3271.0 3123.3 2968.3 
2798.4 2599.1 2407.1 2237.3 2104.4 1978.8 1860.7 1838.5 1705.6 1624.4 1565.3 1543.2 1425.1 1270.0 1011.6 723.6 443.0 265.8 0.0 
5006.2 4659.1 4038.9 3514.7 3463.0 3640.2 3810.0 3906.0 3928.1 3891.2 3810.0 3706.6 3610.6 3507.3 3352.2 3189.8 3034.7 2901.8 2732.0 
2562.2 2407.1 2274.2 2170.8 2082.2 1919.8 1801.6 1786.9 1713.0 1661.3 1816.4 1882.8 1779.5 1617.0 1358.6 982.0 679.3 509.5 0.0 
5006.2 4600.1 3876.5 3418.7 3522.0 3750.9 3935.5 4031.5 4046.3 3979.8 3861.7 3714.0 3566.3 3396.5 3226.7 3049.5 2857.5 2665.5 2480.9 
2303.7 2170.8 2074.8 1986.2 1831.2 1735.2 1617.0 1602.3 1528.4 1558.0 1772.1 1690.9 1543.2 1373.4 1159.2 871.3 731.0 531.6 0.0 
5006.2 4533.6 3773.1 3389.1 3551.6 3817.4 4016.7 4120.1 4120.1 4046.3 3898.6 3721.4 3529.4 3293.1 3115.9 2931.3 2687.7 2436.6 2252.0 
2119.1 2060.1 1934.5 1823.8 1698.3 1580.1 1462.0 1447.2 1395.5 1506.3 1580.1 1425.1 1240.5 1070.6 856.5 716.2 657.2 398.7 0.0 
5006.2 4548.4 3743.5 3396.5 3581.1 3861.7 4061.0 4149.7 4149.7 4068.4 3913.4 3728.8 3499.9 3204.5 2990.4 2805.8 2517.9 2281.6 2111.7 
2037.9 1956.7 1868.1 1757.3 1646.6 1528.4 1410.3 1395.5 1373.4 1491.5 1447.2 1270.0 1203.5 1085.4 856.5 694.1 575.9 310.1 0.0 
5006.2 4555.8 3684.5 3381.7 3588.5 3854.3 4038.9 4127.5 4120.1 4031.5 3898.6 3721.4 3470.4 3204.5 2990.4 2791.0 2510.5 2266.8 2082.2 
2037.9 1919.8 1845.9 1720.4 1617.0 1498.9 1395.5 1373.4 1358.6 1476.7 1417.7 1240.5 1159.2 1019.0 760.5 649.8 539.0 280.6 0.0 
